• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe
55038 results for Industry solutions

55038 results for Industry solutions

Why select the NTN & SNR range for your standard INDUSTRY products?

The INDUSTRY range from NTN is the largest standardized range on the market. The bearings, bearing units and standard accessories used as original equipment or spare parts are presented here under the sections ball bearings, roller bearings, high precision bearings, needle bearings, thrust bearings, bearing units, self-aligning bearing units, linear guidance.

NTN, the international leader, is organized to be close to you and provide you PREMIUM specialist solutions, with technical and efficient products, manufactured and selected according to the most demanding standards and certifications.

With high-tech products resulting from advanced R&D and design, the NTN brand offers a wider range of solutions adapted to your most demanding technical requirement and high-end premium quality requirements.

SNR products have been designed to make their user's life easier. The range is made of a combination of indispensable premium quality products that answer your needs efficiently

Do not hesitate to consult the PDF brochures in the DOCUMENTATION section above or CONTACT US for your specific requirements.

Filter your products

SNR46299NTN8739
20mm -> 35mm635mm -> 47mm647mm -> 62mm1162mm -> 72mm872mm -> 90mm1390mm -> 110mm21
20mm -> 40mm1340mm -> 60mm1260mm -> 80mm12>80mm6
true57
0mm -> 50mm1350mm -> 100mm46100mm -> 130mm29>130mm37
0mm -> 50mm1750mm -> 100mm55100mm -> 150mm49>150mm34
0mm -> 8mm1688mm -> 12mm45312mm -> 15mm45115mm -> 20mm90620mm -> 25mm86425mm -> 30mm987
10mm -> 30mm830mm -> 50mm2150mm -> 70mm2270mm -> 100mm25100mm -> 130mm16>130mm12
0mm -> 10mm5010mm -> 20mm13220mm -> 30mm9130mm -> 40mm30>40mm6
0mm -> 5mm125mm -> 10mm7710mm -> 20mm25720mm -> 30mm24030mm -> 40mm18340mm -> 50mm106
5mm -> 15mm3515mm -> 30mm11030mm -> 45mm8445mm -> 60mm40>60mm68
0mm -> 5mm55mm -> 10mm6010mm -> 20mm21120mm -> 30mm26030mm -> 40mm22940mm -> 50mm224
0mm -> 15mm207915mm -> 25mm329825mm -> 35mm203635mm -> 45mm108845mm -> 60mm89460mm -> 80mm530
20mm -> 50mm750mm -> 100mm9100mm -> 150mm6>150mm5
5mm -> 10mm3710mm -> 15mm8115mm -> 20mm11320mm -> 25mm7425mm -> 30mm6530mm -> 35mm31
0mm -> 10mm110mm -> 50mm1150mm -> 100mm10>100mm7
0mm -> 10mm110mm -> 30mm2230mm -> 50mm3850mm -> 70mm3870mm -> 100mm45100mm -> 130mm24
0mm -> 130mm1130mm -> 200mm11200mm -> 300mm18300mm -> 400mm12400mm -> 500mm10>500mm12
0mm -> 10mm1210mm -> 30mm12330mm -> 50mm7550mm -> 100mm56>100mm21
15.029217.010425.061830.012035.0440.0152
1A71B6AA17AB17AC17AD9
Cast iron14112Sheet steel456Stainless steel372Thermoplastic64ductile cast112grey cast166
Flanged units15004Pillow block units12877Take-up / Cartridge / Hanger5136
Avec209Sans204
0mm -> 50mm202450mm -> 100mm3369100mm -> 150mm2494>150mm2940
5mm -> 10mm4010mm -> 15mm23815mm -> 20mm27220mm -> 25mm27625mm -> 30mm22630mm -> 40mm242
0mm -> 20mm420mm -> 60mm7360mm -> 80mm6180mm -> 100mm91100mm -> 120mm52120mm -> 160mm55
0mm -> 40mm4240mm -> 52mm25552mm -> 72mm34672mm -> 90mm40890mm -> 110mm262110mm -> 130mm193
complete1433
Adapter sleeve88Excentric locking collar549No7Set screw617
1.026
0mm -> 8mm98mm -> 12mm1412mm -> 15mm1315mm -> 20mm1920mm -> 25mm1825mm -> 30mm18
Standard631Haute Vitesse205
Shaft end61Through shaft5800 - Ball Screw shaft for nut type CI, SH, SU, TW2601 - Ball Screw shaft for nut type CD, DC, SC21
cylindrical2069tapered456
0mm -> 5mm275mm -> 10mm5110mm -> 15mm31>15mm2
10R71915CVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71915CVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71915HVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71915HVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71916CVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71916CVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71916HVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71916HVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71917CVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71917CVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71917HVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71917HVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71918CVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71918CVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71918HVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71918HVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71919CVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71919CVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71919HVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71919HVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71920CVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71920CVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71920HVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71920HVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71922CVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71922CVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71922HVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71922HVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71924CVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71924CVUJ84
High precision angular contact ball bearings
Industry - Alternative
10R71924HVUJ74
High precision angular contact ball bearings
Industry - Alternative
10R71924HVUJ84
High precision angular contact ball bearings
Industry - Alternative
10X22205EAW33EE
Spherical roller bearings
Industry - Alternative
New
10X22206EAW33EE
Spherical roller bearings
Industry - Alternative
10X22206EAW33EEC3
Spherical roller bearings
Industry - Alternative
10X22207EAKW33EE
Spherical roller bearings
Industry - Alternative
10X22207EAKW33EEC3
Spherical roller bearings
Industry - Alternative
10X22207EAW33EE
Spherical roller bearings
Industry - Alternative
10X22208EAKW33EE
Spherical roller bearings
Industry - Alternative
10X22208EAKW33EEC3
Spherical roller bearings
Industry - Alternative
10X22208EAW33EE
Spherical roller bearings
Industry - Alternative
10X22209EAKW33EE
Spherical roller bearings
Industry - Alternative
10X22209EAKW33EEC3
Spherical roller bearings
Industry - Alternative
10X22209EAW33EE
Spherical roller bearings
Industry - Alternative
10X22209EAW33EE
Spherical roller bearings
Industry - Alternative
New
10X22210EAEEL
Spherical roller bearings
Industry - Alternative
10X22210EAKW33EE
Spherical roller bearings
Industry - Alternative
New
10X22210EAKW33EEC3
Spherical roller bearings
Industry - Alternative
New
10X22210EAW33EE
Spherical roller bearings
Industry - Alternative
New
10X22210EAW33EEL
Spherical roller bearings
Industry - Alternative