Technische Daten

KD455.45

Zahnriemensatz

  • Anzeigen

  • Hauptmerkmale

    Hauptmerkmale
    Breite 1 27 mm
    Anzahl der Zahnriemen 1
    Anzahl von Zähne 128
    Anzahl der Führungsrollen/Rollen 3
    Gewicht 1040 g
  • OE Referenz (-en)

    OE Referenz (-en)
    Marke OE Referenz
    RENAULT 130C12131R | 130C16503R | 130775630R | 7700108920 | 7701063999 | 7701474019 | 7701474022 | 7701476675 | 7701477184 | 8200061345 | 8200483288 | 8200989172 | 8201058069
  • Anwendung (-en)

    Anwendung (-en)
    Marke Modell Baujahr Baujahr
    FORD Fiesta Fiesta VI 10/2008 => 05/2013
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010
    FORD Connect Transit Connect TC7 FL 06/2006 => 10/2013
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010
    SEAT Alhambra Alhambra III FL 05/2015 =>
    SEAT Cordoba Cordoba IV 09/2002 => 11/2009
    SEAT Ibiza Ibiza IV FL2 05/2015 => 01/2017
    SEAT Ibiza Ibiza V 01/2017 =>
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Leon Leon III 09/2012 =>
    SEAT Leon Leon III FL 11/2016 =>
    SEAT Toledo Toledo série 1 02/1991 => 09/1998
    SEAT Toledo Toledo série 3 09/2004 => 05/2009
    SEAT Toledo Toledo série 4 FL 05/2015 =>
    SEAT Altea Altea 03/2004 => 03/2009
    SEAT Altea Altea FL 03/2009 =>
    SEAT Altea Altea 2014 05/2013 =>
    SEAT Exeo Exeo 12/2008 =>
    SEAT Ateca Ateca 04/2016 =>
    SKODA Fabia Fabia 08/1999 => 07/2004
    SKODA Fabia Fabia II FL 03/2010 => 12/2014
    SKODA Fabia Fabia III 08/2014 => 07/2018
    SKODA Octavia Octavia I 10/1996 => 07/2000
    SKODA Octavia Octavia III 11/2012 =>
    SKODA Octavia Octavia III FL 02/2017 =>
    SKODA Superb Superb II FL 05/2013 => 05/2015
    SKODA Superb Superb III 03/2015 =>
    SKODA Roomster Roomster FL 03/2010 => 05/2015
    SKODA Citigo Citigo FL 04/2017 =>
    SKODA Karoq Karoq 07/2017 =>
    SKODA Kodiaq Kodiaq 10/2016 =>
    SUBARU E10 E10 (KJ) 08/1984 => 02/1994
    SUBARU E12 E12 (FA) 05/1993 =>
    SUBARU Forester Forester 1(SF) 07/1997 => 09/2002
    SUBARU Impreza Impreza (G11) 09/2000 => 08/2005
    SUBARU Impreza Impreza (G10) 01/1993 => 08/2000
    SUBARU Impreza Impreza FL (G11) 09/2005 => 06/2007
    SUBARU Justy Justy 10/1995 => 10/2003
    SUBARU Justy Justy 06/1986 =>
    SUBARU Legacy Legacy 2 01/1994 => 11/1998
    SUBARU Legacy Legacy 1 05/1989 => 09/1994
    SUBARU Legacy Legacy 3 10/1998 => 04/2003
    SUBARU Legacy Legacy 4 05/2003 => 05/2009
    SUBARU L serie Leone II 07/1984 => 09/1991
    SUBARU Libero Libero 04/1994 =>
    SUBARU Sumo Sumo 06/1987 => 02/1994
    SUBARU Vanille Vanille 06/1994 => 11/1998
    SUBARU XT XT Coupé 09/1985 =>
    SUZUKI ALTO Alto (RF410) 06/2002 => 03/2006
    SUZUKI BALENO Baleno I 04/1995 =>
    SUZUKI CAPPUCCINO Cappuccino (SX306) 10/1991 => 03/1998
    SUZUKI CARRY Carry (GA4*) 07/1999 =>
    SUZUKI GRAND VITARA Grand Vitara 09/2005 => 10/2012
    SUZUKI GRAND VITARA Grand Vitara FL 08/2012 =>
    SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005
    SUZUKI SWIFT Swift SA 10/1983 => 02/1989
    SUZUKI SWIFT Swift SF (JPN) 03/1989 => 08/1996
    SUZUKI SWIFT Swift II RS (HUN) 04/2005 => 09/2011
    SUZUKI SWIFT Swift II RS (JPN) 04/2005 => 09/2011
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    SUZUKI X90 X90 (SZ416) 11/1995 =>
    SUZUKI SX4 SX4 FL (HUN) 04/2009 => 09/2014
    TALBOT Express Express MKII 07/1990 => 06/1994
    TALBOT Horizon Horizon 01/1978 =>
    TOYOTA 4-Runner 4 Runner (130) 08/1989 => 11/1995
    TOYOTA 4-Runner 4 Runner (180) 11/1995 => 08/2002
    TOYOTA Avensis Avensis (AT22*) 10/1997 => 06/2000
    TOYOTA Camry Camry (SX/VC10) 06/1991 => 08/1996
    TOYOTA Camry Camry (SV/CV20) 10/1986 => 06/1991
    TOYOTA Camry Camry (MCV/SXV20) 08/1996 => 07/2001
    TOYOTA Carina Carina II (ST15*) 09/1983 => 12/1987
    TOYOTA Carina Carina II (ST17*) 12/1987 => 11/1992
    TOYOTA Carina Carina E (AT/ST19*) 02/1992 => 12/1997
    TOYOTA Celica Celica (ST18) 08/1989 => 10/1993
    TOYOTA Corona Corona (ST15*) 10/1983 => 12/1987
    TOYOTA Corolla Corolla (110) 04/1997 => 11/1999
    TOYOTA Corolla Corolla FL (110) 10/1999 => 10/2001
    TOYOTA Corolla Corolla (50) 08/1979 => 06/1984
    TOYOTA Corolla Corolla (80) 05/1983 => 09/1987
    TOYOTA Corolla Corolla (90) 05/1987 => 05/1992
    TOYOTA Cressida Cressida II 09/1980 => 04/1985
    TOYOTA Crown Crown 09/1979 => 07/1983
    TOYOTA Crown Crown 08/1983 =>
    TOYOTA Dyna Dyna 100 08/1985 => 08/2001
    TOYOTA Dyna Dyna 150 08/1985 => 07/2001
    TOYOTA Dyna Dyna(KD) 08/2001 => 02/2015
    TOYOTA Hiace Hiace YH/LH 50-60 12/1982 => 08/1989
    TOYOTA Hiace Hiace RCH/LXH 10-20 08/1995 => 11/2011
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997
    TOYOTA Hilux Hilux LN RZ 08/1997 => 08/2001
    TOYOTA Hilux Hilux (KDN) 08/2001 => 08/2005
    TOYOTA Hilux Hilux (KUN25/15) 07/2005 => 10/2008
    TOYOTA Hilux Hilux (KUN 2./35) 06/2011 =>
    TOYOTA Land Cruiser Land Cruiser (HD/UZ10*) 01/1998 => 08/2007
    TOYOTA Land Cruiser Land Cruiser 120 (KD/GR) 09/2002 => 08/2009
    TOYOTA MR2 MR 2 10/1989 => 11/1999
    TOYOTA RAV4 RAV4 I 04/1994 => 07/2000
    TOYOTA Starlet Starlet (EP7*) 10/1984 => 12/1989
    TOYOTA Starlet Starlet (EP/NP8*) 12/1989 => 12/1995
    TOYOTA Tercel Tercel (AL1*) => 05/1 98 2
    TOYOTA Tercel Tercel (AL2*) 05/1982 => 01/1988
    TOYOTA Corolla Verso Corolla Verso FL(AUR/CUR/ZNR) 02/2004 => 02/2009
    TOYOTA Proace Proace 07/2013 => 03/2016
    TOYOTA Proace Proace II 07/2016 =>
    VAUXHALL Astra Astra MK II 10/1984 => 08/1993
    VAUXHALL Astra Astra MK IV 02/1998 => 12/2005
    VAUXHALL Astra Astra Belmont 01/1986 => 09/1991
    VAUXHALL Astra Astra MK III 09/1991 => 03/2001
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Astra Astra MK VI 09/2009 =>
    VAUXHALL Brava Brava 10/1988 => 06/1996
    VAUXHALL Calibra Calibra 06/1990 => 07/1997
    VAUXHALL Carlton Carlton 11/1986 => 05/1994
    VAUXHALL Cavalier Cavalier 10/1988 => 10/1995
    VAUXHALL Combo Combo sur base Corsa B 10/1993 => 09/2001
    VAUXHALL Corsa Corsa MKI 04/1993 => 08/2000
    VAUXHALL Corsa Corsa MKII 09/2000 => 08/2003
    VAUXHALL Corsa Corsa MKII FL 09/2003 => 10/2006
    VAUXHALL Corsa Corsa MKIII 07/2006 => 11/2010
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Magnum Magnum 08/1975 =>
    VAUXHALL Movano Movano A 10/1998 => 09/2003
    VAUXHALL Movano Movano A FL 10/2003 => 10/2006
    VAUXHALL Nova Nova 04/1983 => 03/1993
    VAUXHALL Omega Omega 04/1994 => 12/2003
    VAUXHALL Royale Royale 01/1978 => 12/1982
    VAUXHALL Sintra Sintra 03/1996 => 12/1999
    VAUXHALL Tigra Tigra Twintop FL 07/2008 => 08/2009
    VAUXHALL Vectra Vectra 10/1995 => 03/2002
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009
    VAUXHALL Vivaro Vivaro A FL 07/2006 => 10/2014
    VAUXHALL Zafira Zafira I (F75) 05/1999 => 06/2003
    VAUXHALL Zafira Zafira I FL (F75) 07/2003 => 06/2005
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Signum Signum 06/2003 => 09/2005
    VAUXHALL Signum Signum FL 10/2005 => 11/2008
    VAUXHALL Meriva Meriva A 05/2003 => 07/2010
    VAUXHALL Meriva Meriva B 05/2010 => 10/2013
    VAUXHALL Insignia Insignia MK I 01/2009 => 12/2013

Zuletzt angesehene Artikel