
Documentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Bellows length | 96 mm |
| Weight | 0,338 kg |
| Bellows material | Caoutchouc |
| Fitting position | Boite de vitesse |
| Innendurchmesser 1 | 80 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

| EIGENSCHAFTEN | |
|---|---|
| Bellows length | 96 mm |
| Weight | 0,338 kg |
| Bellows material | Caoutchouc |
| Fitting position | Boite de vitesse |
| Innendurchmesser 1 | 80 mm |