
Refill for DRIVE BOOSTER, including battery. The FOOD CHAIN OIL version is an edible chain oil for the food and pharmaceutical industries. It complies with NSF-H1* recommendations. It offers good protection against wear and corrosion, as well as good resistance to seizing. Its capacity is 120cm³.
Documentation
Product information
| HAUPTGÜNSTIGERE EIGENSCHAFTEN | |
|---|---|
| Inhalt | 120 cm³ |
| Spendedauer | 1 bis 12 Monate |
| Länge | 178 mm |
| Masse | 0,14 kg |
| Druck max | 6 bar |
| Maximale Anwendungstemperatur | 60 °C |
| Schmieröle | Food Chain Oil |
| Typ | Recharge / Refill |
| Kompatibler Schmierstoffgeber | LUBER DRIVE |