
OM6210
Models:
PSA: 1007, 108, 206, 206 CC, 207, 207cc, 208, 2008, 301, 307, 308, 308cc, 308, 3008, 407, 407 Coupé, 5008, 607, Partner III
C2, C3, C3 Picasso, C3, C3111, C4, C4 Picasso, C4, C4 Picasso, Grand Picasso, C5 II, C5 III, C6, Berlingo III, DS3, DS3 Cab, C-Elysée, Xsara Picasso
Mini: One (R56), Mini Cooper (R55/R56), Mini Cooper S (R55/R56), Cooper/S, Mini One, Clubman
Jaguar: S-Type, XF, XJ, XJ6
Land Rover: Range Rover Sport, Discovery 3 & 4
Engines: 1.0, 1.2i, 1.4, 1.4 VTI, 1.6, 1.6 VTI, 1.6 THP, 1.6 diesel,1.8, 2.0, 2.5, 3.0 L, 2.7 D/TDV6/HDi/TDVi
Compatible engine codes:
276DT , 306DT , 5FS (EP6) , 8FR (EP3) , 8FS (EP3) , 9HY , 9HZ , AJ-V6D , B18A , B20 , B20/A , B20B , D20CTED4 (X8Z) , DT17BTED4 (UHZ) , DV6TED4 (9HX) , EB0 , EB2 , EB2DT , EB2DTS , EB2F , EP3 (8FS) , EP6 (5FW) , EP6DT (5FX) , EP6DTS (5FY) , HM01 , HM02 , HMT , HMY , HMZ , HN01 , HN02 , HNY , HNZ , N12B14AB , N12B16A , N14B16A , N46B18 , N52K , SDV6 , TDV6 , W16D16 (9HZ) , W16D16UO , ZM01 , ZMZ
Einloggen
Um dieses Produkt in Ihren Warenkorb zu legenDocumentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 7,8 kg |