
OM6300
Models:
Audi: 80, A1, A2, A3, A3 cabrio, S3, A4, A5, A6, TT, Q5
Seat: Arosa, Ibiza, Cordoba, Leon, Toledo, Alhambra, Altea, Inca (99-04)
Skoda: Fabia, Octavia, Superb
VW: Lupo, Polo, Fox, Golf, Bora, Jetta, Golf Plus, Golf estate, Passat, Beetle, Touran, Sharan, Caddy, Caddy Maxi,
Transporter, Golf VI cabrio, Tiguan
Ford: Galaxy
Engines:
Petrol: 1,2 TSI, 1.4, 1.4 TSI, 1.6 16V, 1.2 9V-12V 3cylindres, 1.4 ,1.6 FSi (chain), 1.8, 1.8 16V, 1.8T, 2.0 16V, 2.0 FSI/TFSI (belt)
Diesel : 1.2 TDI PD, 1.4 TDI PD, 1.9 TDI 75-90-110 PF, 1.9 SDI 75-90-110 PF, 1.9 TDI 105-130-150 PF, 2.0 TDI PD, 2.0 TDI DPF 140-170 PF, 2.5 TDI V6
OEM codes :
2064, 2065-A, 21-105, 23-058, 23-059, 23-059, 2587, 303-1054, 310-084, 310-085, 3242, 3359, 3366, 3369, 3387, 3411, 3418, 3458, MATRA V.159, MP1-1312, MP1-301, T00115, T10008, T10016, T10020, T10050, T10050, T10060, T10060A, T10074, T10074, T10092, T10098, T10100, T10115, T10120, T10121, T10123, T10170, T10171, T10252, T10264, T10340, T10341, T10414, T20018, T20038, T20038, T20044, T20102, T30052, T30092, T30094, T40011, T40026, T40069, T40098, U20003, U30009A, U40021, VAS6079
1Z , ACV , AFB , AFH , AFK , AFN , AGX , AHD , AHU , AHW , AHY , AJM , AJT , AJV , AKE , AKQ , AMF , AMG , ANJ , ANU , ANY , APA , APE , AQQ , ARC , ARL , ASZ , ATD , ATJ , ATL , ATN , AUA , AUB , AUF , AUS , AUY , AVB , AVF , AVQ , AVY , AWX , AWY , AXB , AXC , AXG , AXL , AXP , AXR , AXU , AYC , AYM , AYY , AYZ , AZD , AZQ (55 - 64 PF) , AZV , BAG , BAU , BAY , BBE , BBF , BBY , BBZ , BCA , BCB , BCZ , BDG , BDH , BDJ , BDK , BE , BEW , BFC , BFV , BGW , BHC , BHP , BHW , BJB , BJJ , BJK , BJL , BJM , BKC , BKD , BKE , BKF , BKG , BKP , BLB , BLF , BLN , BLP , BLS , BLT , BMA , BMM , BMN , BMP , BMR , BMS , BMT , BMY , BNA , BNM , BNU , BNV , BPW , BPX , BRB , BRC , BRE , BRF , BRM , BRR , BRS , BRT , BRU , BSS , BSU , BSW , BTB , BTS , BUK , BUY , BUZ , BVA , BVE , BVF , BVF , BVG , BVH , BVK , BVP , BVR , BWB , BWK , BWV , BXE , BXF , CAGA , CAGB , CAGC , CAHA , CAXA , CAYA , CAYB , CAYC , CBAA , CBAB , CBAC , CBBA , CBBB , CBDA , CBDB , CBDC , CBEA , CBZA , CBZB , CBZC , CEGA , CKUB
Documentation
Product information
| EIGENSCHAFTEN | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 8,77 kg |