Documentation
Product information
| EIGENSCHAFTEN | | Lagertyp | TGB |
| Weight | 1,87 kg |
| Innendurchmesser 1 | 32 mm |
| Breite 1 | 38 mm |
| External diameter 1 (wheel) | 79 mm |
OE Equivalents
Peugeot, Citroen9650044280Automotive Compatibility
CitroenBerlingoBERLINGO I10/2004 => --CitroenBerlingoBerlingo10/2004 => --CitroenXSARAXSARA10/2004 => --CitroenXSARA CoupeXSARA Coupe10/2004 => --CitroenXSARA PICASSOXSARA PICASSO10/2004 => --CitroenXsara Picasso - CHNFFF Multi purpose vehicleXsara Picasso - CHNFFF Multi purpose vehicle => --OpelAstraASTRA IV10/2004 => --OpelASTRA J Estate VanASTRA J Estate Van10/2004 => --OpelAstraAstra10/2004 => --PeugeotHoggar - 2QKFV Pick up TruckHoggar - 2QKFV Pick up Truck => --PeugeotHoggar - 2QNFU Pick up TruckHoggar - 2QNFU Pick up Truck => --PeugeotPARTNER Box Body/MPVPARTNER Box Body/MPV10/2004 => --PeugeotPartnerPARTNER I10/2004 => --PeugeotPartnerPARTNER II10/2004 => 01/2012--PeugeotPARTNER ORIGIN Box Body/MPVPARTNER ORIGIN Box Body/MPV10/2004 => --PeugeotPARTNER ORIGIN MPVPARTNER ORIGIN MPV10/2004 => --PeugeotPartnerPartner03/2003 => --PeugeotPartner Escapade - G NFU Multi purpose vehiclePartner Escapade - G NFU Multi purpose vehicle => --VauxhallASTRAASTRA VI10/2004 => --VolkswagenKombiKombi02/2004 => 04/2008--