Technical data
10N.6206.F111.B
WHEEL / HUB BEARING
-
Visual(s)
-
Main features
External diameter 1 62 mm Internal diameter n°1 30 mm Width 1 16 mm Weight 200 g -
OE equivalents
Brand OE reference RENAULT 7703090270 -
Is contained in
-
Compatibility
Brand Model Generation Dates Location Position RENAULT R4 R4 07/1961 => 12/1992 FRONT Left / Right RENAULT R5 R5 01/1972 => 06/1985 FRONT Left / Right RENAULT R6 R6 10/1968 => 12/1980 FRONT Left / Right