Technical data
10N.6207.F074.D
WHEEL / HUB BEARING
-
Visual(s)
-
Main features
External diameter 1 72 mm Internal diameter n°1 35 mm Width 1 17 mm Weight 305 g
Technical data
External diameter 1 | 72 mm |
Internal diameter n°1 | 35 mm |
Width 1 | 17 mm |
Weight | 305 g |