Technical data

10Q.30207.A

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 336, 352, 365, 385, 395, 4139, MJ1, MJ3, NG0, NG1, NG2, NG3, NG5, NG7, NG9
    External diameter 1 72 mm
    Internal diameter n°1 37 mm
    Width 1 18,25 mm
    Weight 322 g

Last product search