Technical data

10Q.30207.A

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 336, 352, 365, 385, 395, 4139, MJ1, MJ3, NG0, NG1, NG2, NG3, NG5, NG7, NG9
    External diameter 1 72 mm
    Internal diameter n°1 37 mm
    Width 1 18,25 mm
    Weight 322 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7703090179
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace II 01/1991 => 08/1996 Front differential Right
    Left
    RENAULT Espace Espace I 09/1984 => 01/1991 Front differential Right
    Left
    RENAULT Fuego Fuego 09/1979 => Front differential Left
    Right
    RENAULT R12 R12 09/1969 => Front differential Left
    Right
    RENAULT R15 R15 09/1971 => Front differential Left
    Right
    RENAULT R16 R16 05/1965 => Front differential Left
    Right
    RENAULT R17 R17 07/1971 => Front differential Left
    Right
    RENAULT R18 R18 09/1977 => Front differential Left
    Right
    RENAULT R20 R20 12/1975 => Front differential Left
    Right
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995 Front differential Right
    Left
    RENAULT R21 R21 (X48) 03/1986 => Front differential Right
    RENAULT R21 R21 Savanna (X48) 06/1986 => 08/1995 Front differential Right
    RENAULT R25 R25 09/1983 => 10/1993 Front differential Right
    RENAULT R30 R30 03/1975 => Front differential Right
    RENAULT R5 R5 01/1972 => 06/1985 Front differential
    Rear differential
    Right
    ALPINE RENAULT A310 A310 01/1971 => 12/1985 Front differential Right

Last product search