Technical data
10Q.630/22.A.F386
Passenger Cars Gearbox bearing
-
Visual(s)
-
Main features
Gearbox code BA7/5 External diameter 1 56 mm Internal diameter n°1 20 mm Width 1 16 mm Weight 184 g -
Is contained in
Technical data
Gearbox code | BA7/5 |
External diameter 1 | 56 mm |
Internal diameter n°1 | 20 mm |
Width 1 | 16 mm |
Weight | 184 g |