Technical data

10Q.630/32.AN.F386

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code BA7/4, BA7/5
    External diameter 1 75 mm
    Internal diameter n°1 35 mm
    Width 1 20 mm
    Weight 328 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 230810
    PEUGEOT 230810
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    PEUGEOT 504 504 06/1968 => intermediate shaft
    secondary shaft 1
    input/primary shaft
    Engine side
    Opposite engine side
    PEUGEOT 505 505 05/1979 => input/primary shaft
    secondary shaft 1
    Engine side
    Opposite engine side

Last product search