Technical data

10R.32004.V.C12.UA

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 408/BH4, BH3/4
    External diameter 1 42 mm
    Internal diameter n°1 20 mm
    Width 1 15 mm
    Weight 100 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 235817 | 7903090057
    PEUGEOT 235817 | 7903090057
    RENAULT 7703090266
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C15 C15 10/1984 => 12/2005 input/primary shaft Engine side
    CITROEN LN LNA 10/1978 => input/primary shaft Engine side
    CITROEN Visa Visa 10/1978 => input/primary shaft Engine side
    PEUGEOT 104 104 07/1972 => 05/1988 input/primary shaft Engine side
    RENAULT Fuego Fuego 09/1979 =>
    RENAULT R12 R12 09/1969 =>
    RENAULT R14 R14 04/1976 => input/primary shaft Engine side
    RENAULT R15 R15 09/1971 =>
    RENAULT R16 R16 05/1965 =>
    RENAULT R18 R18 09/1977 =>
    RENAULT R4 R4 07/1961 =>
    RENAULT R5 R5 01/1972 => 06/1985
    RENAULT R6 R6 10/1968 =>

Last product search