Technical data

10R-32007C

WHEEL / HUB BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 62 mm
    Internal diameter n°1 35 mm
    Width 1 18 mm
    Weight 225 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DAEWOO 4143103210
    RENAULT 7703090341
    SSANGYONG 4143103210 | 4143103210X
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DAEWOO Korando Korando KJ 02/1999 => 07/2005 FRONT Left / Right
    DAEWOO Musso Musso 01/1999 => 07/2005 FRONT Left / Right
    DAEWOO Rexton Rexton 06/2002 => 07/2005 FRONT Left / Right
    RENAULT Trafic Trafic 07/1980 => 02/1989 rear Left / Right
    SSANGYONG Korando Korando série 2 07/1996 => 03/1999 FRONT Left / Right
    SSANGYONG Korando Korando série 3 03/1999 => 12/2006 FRONT Left / Right
    SSANGYONG Korando Korando série 4 10/2010 => FRONT Left / Right
    SSANGYONG Musso Musso 08/1993 => 12/2007 FRONT Left / Right
    SSANGYONG Rexton Rexton II 08/2004 => 09/2012 FRONT Left / Right
    SSANGYONG Rexton Rexton 04/2002 => 12/2006 FRONT Left / Right

Last product search