Technical datasheet
10X22205EAW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 25 mm D 52 mm B 23 mm d2 28.6 mm D1 47.7 mm rs min 1 mm Number of lubrication holes 3 b 3 mm k 1.5 mm e 0.34 Y1 2 Y2 2.98 Y0 1.96 Radial clearance class CN Mass 0.21 kg Brand SNR -
Product performance
Dynamic load, C 57.3 kN Static load, C0 46.1 kN Fatigue limit load, Cu 4.6 kN Nlim 3,900 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.4 Hz Characteristic rolling element frequency, BSF 4.85 Hz Characteristic outer ring frequency, BPF0 5.64 Hz Characteristic inner ring frequency, BPFI 8.36 Hz -
Abutment dimensions
da min 28.6 mm da max 28.6 mm Da max 47.7 mm ra max 1 mm -
Calculation factors