Technical data
10X22208EAKW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 40 mm D 80 mm B 28 mm d2 47.8 mm D1 73.8 mm rs min 1.1 mm Number of lubrication holes 3 b 5.4 mm k 2.5 mm Associated sleeve reference H2308E e 0.27 Y1 2.47 Y2 3.68 Y0 2.41 Radial clearance class CN Mass 0.6 kg Brand SNR -
Product performance
Dynamic load, C 116 kN Static load, C0 105 kN Fatigue limit load, Cu 11.2 kN Nref 116 Tr/min Nlim 2,300 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 5.62 Hz Characteristic outer ring frequency, BPF0 6.64 Hz Characteristic inner ring frequency, BPFI 9.36 Hz -
Abutment dimensions
da min 45.1 mm da max 47.8 mm db min 45 mm Ce min 10 mm Da max 73.9 mm ra max 1 mm -
Calculation factors