Technical data
10X22208EAW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 40 mm D 80 mm B 28 mm d2 47.8 mm D1 73.9 mm rs min 1.1 mm Number of lubrication holes 3 b 5.4 mm k 2.5 mm Associated sleeve reference P0 e 0.27 Y1 2.47 Y2 3.68 Y0 2.41 Radial clearance class CN Mass 0.62 kg Brand SNR -
Product performance
Dynamic load, C 116 kN Static load, C0 105 kN Fatigue limit load, Cu 10.9 kN Nref 116 Tr/min Nlim 2,300 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 5.62 Hz Characteristic outer ring frequency, BPF0 6.64 Hz Characteristic inner ring frequency, BPFI 9.36 Hz -
Abutment dimensions
da min 47 mm da max 47.8 mm db min 47.8 mm Da max 73.9 mm ra max 1 mm -
Calculation factors