Technical data
10X22209EAKW33EEC3
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 45 mm D 85 mm B 28 mm d2 52.4 mm D1 78.7 mm rs min 1.1 mm Number of lubrication holes 3 b 5.8 mm k 2.5 mm Associated sleeve reference H309E e 0.26 Y1 2.64 Y2 3.93 Y0 2.58 Radial clearance class C3 Mass 0.64 kg Brand SNR -
Product performance
Dynamic load, C 121 kN Static load, C0 113 kN Fatigue limit load, Cu 12.7 kN Nref 121 Tr/min Nlim 2,100 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.07 Hz Characteristic outer ring frequency, BPF0 7.16 Hz Characteristic inner ring frequency, BPFI 9.84 Hz -
Abutment dimensions
da min 52 mm da max 52.4 mm db min 50 mm Ce min 2 mm Da max 78.7 mm ra max 1 mm -
Calculation factors