Technical datasheet
10X22209EAW33EE4C4D190QT70
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 45 mm D 85 mm B 28 mm d2 52.4 mm D1 78.7 mm rs min 1.1 mm Number of lubrication holes 3 b 5.8 mm k 2.5 mm e 0.26 Y1 2.64 Y2 3.93 Y0 2.58 Radial clearance class C4 Mass 0.66 kg Brand SNR -
Product performance
Dynamic load, C 121 kN Static load, C0 113 kN Fatigue limit load, Cu 12.7 kN Nlim 2,100 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 150 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.07 Hz Characteristic outer ring frequency, BPF0 7.16 Hz Characteristic inner ring frequency, BPFI 9.84 Hz -
Abutment dimensions
da min 52 mm da max 52.4 mm Da max 78.7 mm ra max 1 mm -
Calculation factors