Technical data
10X22210EAKW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 50 mm D 90 mm B 28 mm d2 57.1 mm D1 82.2 mm rs min 1.1 mm Number of lubrication holes 3 b 5.8 mm k 2.5 mm Associated sleeve reference H310E e 0.24 Y1 2.84 Y2 4.23 Y0 2.78 Radial clearance class CN Mass 0.68 kg Brand SNR -
Product performance
Dynamic load, C 130 kN Static load, C0 124 kN Fatigue limit load, Cu 14.5 kN Nref 130 Tr/min Nlim 1,900 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.34 Hz Characteristic outer ring frequency, BPF0 7.63 Hz Characteristic inner ring frequency, BPFI 10.37 Hz -
Abutment dimensions
da min 57 mm da max 57.1 mm db min 55 mm Ce min 4 mm Da max 83 mm ra max 1 mm -
Calculation factors