Technical data
10X22210EAW33EEL
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 50 mm D 90 mm B 28 mm d2 57.1 mm D1 82.2 mm rs min 1.1 mm Number of lubrication holes 3 b 5.8 mm k 2.5 mm Associated sleeve reference P0 e 0.24 Y1 2.84 Y2 4.23 Y0 2.78 Radial clearance class CN Mass 0.7 kg Brand SNR -
Product performance
Dynamic load, C 130 kN Static load, C0 124 kN Fatigue limit load, Cu 14.5 kN Nref 130 Tr/min Nlim 1,900 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.34 Hz Characteristic outer ring frequency, BPF0 7.63 Hz Characteristic inner ring frequency, BPFI 10.37 Hz -
Abutment dimensions
da min 57 mm da max 57.1 mm db min 57.1 mm Da max 83 mm ra max 1 mm -
Calculation factors