Technical datasheet
10X22211EAKW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 55 mm D 100 mm B 31 mm d2 63.4 mm D1 93.9 mm rs min 1.5 mm Number of lubrication holes 3 b 6.4 mm k 3 mm e 0.23 Y1 2.95 Y2 4.4 Y0 2.89 Radial clearance class CN Mass 0.94 kg Brand SNR -
Product performance
Dynamic load, C 155 kN Static load, C0 148 kN Fatigue limit load, Cu 18 kN Nlim 1,700 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.29 Hz Characteristic outer ring frequency, BPF0 7.62 Hz Characteristic inner ring frequency, BPFI 10.38 Hz -
Abutment dimensions
da min 63.4 mm da max 63.4 mm Da max 93.9 mm ra max 1.5 mm -
Calculation factors