Technical data
10X22212EAKW33EEC3
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 60 mm D 110 mm B 34 mm d2 69.2 mm D1 102.5 mm rs min 1.5 mm Number of lubrication holes 3 b 6.9 mm k 3 mm Associated sleeve reference H312E e 0.24 Y1 2.84 Y2 4.23 Y0 2.78 Radial clearance class C3 Mass 1.29 kg Brand SNR -
Product performance
Dynamic load, C 187 kN Static load, C0 181 kN Fatigue limit load, Cu 22.1 kN Nref 187 Tr/min Nlim 1,600 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.18 Hz Characteristic outer ring frequency, BPF0 7.6 Hz Characteristic inner ring frequency, BPFI 10.4 Hz -
Abutment dimensions
da min 69 mm da max 69.2 mm db min 65 mm Ce min 3 mm Da max 102.5 mm ra max 1.5 mm -
Calculation factors