Technical data
10X22213EAKW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 65 mm D 120 mm B 38 mm d2 75.3 mm D1 116.4 mm rs min 1.5 mm Number of lubrication holes 3 b 7.8 mm k 3.5 mm Associated sleeve reference H2313E e 0.24 Y1 2.79 Y2 4.15 Y0 2.73 Radial clearance class CN Mass 1.86 kg Brand SNR -
Product performance
Dynamic load, C 226 kN Static load, C0 224 kN Fatigue limit load, Cu 26.2 kN Nref 226 Tr/min Nlim 1,500 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.18 Hz Characteristic outer ring frequency, BPF0 7.57 Hz Characteristic inner ring frequency, BPFI 10.4 Hz -
Abutment dimensions
da min 74 mm da max 75.3 mm db min 72 mm Ce min 14 mm Da max 116.5 mm ra max 1.5 mm -
Calculation factors