Technical datasheet
10X22213EAW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 65 mm D 120 mm B 38 mm d2 75.3 mm D1 116.4 mm rs min 1.5 mm Number of lubrication holes 3 b 7.8 mm k 3.5 mm e 0.24 Y1 2.79 Y2 4.15 Y0 2.73 Radial clearance class CN Mass 1.91 kg Brand SNR -
Product performance
Dynamic load, C 226 kN Static load, C0 224 kN Fatigue limit load, Cu 26.2 kN Nlim 1,500 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.18 Hz Characteristic outer ring frequency, BPF0 7.57 Hz Characteristic inner ring frequency, BPFI 10.4 Hz -
Abutment dimensions
da min 74 mm da max 75.3 mm Da max 116.5 mm ra max 1.5 mm -
Calculation factors