Technical datasheet
10X22214EAKW33EEC3
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 70 mm D 125 mm B 38 mm d2 81.2 mm D1 117.1 mm rs min 1.5 mm Number of lubrication holes 3 b 7.4 mm k 3.5 mm e 0.22 Y1 3.01 Y2 4.48 Y0 2.94 Radial clearance class C3 Mass 1.8 kg Brand SNR -
Product performance
Dynamic load, C 235 kN Static load, C0 240 kN Fatigue limit load, Cu 28.8 kN Nlim 1,400 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.43 Hz Characteristic rolling element frequency, BSF 6.58 Hz Characteristic outer ring frequency, BPF0 8.1 Hz Characteristic inner ring frequency, BPFI 10.9 Hz -
Abutment dimensions
da min 79 mm da max 81.2 mm Da max 117.1 mm ra max 1.5 mm -
Calculation factors