Technical data
10X22215EAW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 75 mm D 130 mm B 38 mm d2 85.1 mm D1 121.6 mm rs min 1.5 mm Number of lubrication holes 3 b 7.4 mm k 3.5 mm Associated sleeve reference P0 e 0.22 Y1 3.14 Y2 4.67 Y0 3.07 Radial clearance class CN Mass 1.95 kg Brand SNR -
Product performance
Dynamic load, C 244 kN Static load, C0 249 kN Fatigue limit load, Cu 30.3 kN Nref 244 Tr/min Nlim 1,300 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.43 Hz Characteristic rolling element frequency, BSF 6.71 Hz Characteristic outer ring frequency, BPF0 8.13 Hz Characteristic inner ring frequency, BPFI 10.87 Hz -
Abutment dimensions
da min 84 mm da max 85.1 mm db min 85.1 mm Da max 121.6 mm ra max 1.5 mm -
Calculation factors