Technical datasheet
10X22218EAKW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 90 mm D 160 mm B 48 mm d2 101.9 mm D1 147.4 mm rs min 2 mm Number of lubrication holes 3 b 10.2 mm k 4.5 mm e 0.23 Y1 2.9 Y2 4.31 Y0 2.83 Radial clearance class CN Mass 3.65 kg Brand SNR -
Product performance
Dynamic load, C 384 kN Static load, C0 398 kN Fatigue limit load, Cu 43.3 kN Nlim 1,100 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.24 Hz Characteristic outer ring frequency, BPF0 7.61 Hz Characteristic inner ring frequency, BPFI 10.39 Hz -
Abutment dimensions
da min 101 mm da max 101.9 mm Da max 149 mm ra max 2 mm -
Calculation factors