Technical data
10X22218EAW33EE
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 90 mm D 160 mm B 48 mm d2 101.9 mm D1 147.4 mm rs min 2 mm Number of lubrication holes 3 b 10.2 mm k 4.5 mm Associated sleeve reference P0 e 0.23 Y1 2.9 Y2 4.31 Y0 2.83 Radial clearance class CN Mass 3.71 kg Brand SNR -
Product performance
Dynamic load, C 384 kN Static load, C0 398 kN Fatigue limit load, Cu 43.3 kN Nref 384 Tr/min Nlim 1,100 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.24 Hz Characteristic outer ring frequency, BPF0 7.61 Hz Characteristic inner ring frequency, BPFI 10.39 Hz -
Abutment dimensions
da min 101 mm da max 101.9 mm db min 101.9 mm Da max 149 mm ra max 2 mm -
Calculation factors