Technical data
10X22220EAKW33EEC3
Double row spherical roller bearings
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12, non ISO width, contact seals on both sides

-
Visual(s)
-
Product definition
d 100 mm D 180 mm B 55 mm d2 114.4 mm D1 166.4 mm rs min 2.1 mm Number of lubrication holes 3 b 11.2 mm k 5 mm Associated sleeve reference H2320E e 0.24 Y1 2.84 Y2 4.23 Y0 2.78 Radial clearance class C3 Mass 5.37 kg Brand SNR -
Product performance
Dynamic load, C 472 kN Static load, C0 495 kN Fatigue limit load, Cu 51.4 kN Nref 472 Tr/min Nlim 1,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.42 Hz Characteristic rolling element frequency, BSF 6.23 Hz Characteristic outer ring frequency, BPF0 7.61 Hz Characteristic inner ring frequency, BPFI 10.39 Hz -
Abutment dimensions
da min 112 mm da max 114.2 mm db min 110 mm Ce min 24 mm Da max 168 mm ra max 2 mm -
Calculation factors