Technical datasheet
11204G15
Double row self aligning ball bearings
Self-aligning ball bearing with wide inner ring, polyamide cage, open
Self-aligning ball bearing with wide inner ring, polyamide cage, open

-
Visual(s)
-
Product definition
d 20 mm D 47 mm B 40 mm C 14 mm d1 29.2 mm D1 38.6 mm rs min 1 mm e 0.28 Y1 2.24 Y2 3.46 Y0 2.35 Radial clearance class CN Precision class P0 Mass 0.19 kg Brand SNR -
Product performance
Dynamic load, C 9.9 kN Static load, C0 2.6 kN Nref 15,000 Tr/min Nlim 18,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.41 Hz Characteristic rolling element frequency, BSF 5.02 Hz Characteristic outer ring frequency, BPF0 4.87 Hz Characteristic inner ring frequency, BPFI 7.13 Hz -
Abutment dimensions
da min 25 mm Da max 42 mm ra max 1 mm