Technical data
11208G15
Double row self aligning ball bearings
Self-aligning ball bearing with wide inner ring, polyamide cage, open
Self-aligning ball bearing with wide inner ring, polyamide cage, open

-
Visual(s)
-
Product definition
d 40 mm D 80 mm B 56 mm C 18 mm d1 54 mm D1 69.1 mm rs min 1.1 mm e 0.22 Y1 2.9 Y2 4.5 Y0 3.04 Radial clearance class CN Precision class P0 Mass 0.72 kg Brand SNR -
Product performance
Dynamic load, C 19.2 kN Static load, C0 6.5 kN Nref 8,600 Tr/min Nlim 10,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.43 Hz Characteristic rolling element frequency, BSF 6.75 Hz Characteristic outer ring frequency, BPF0 7.28 Hz Characteristic inner ring frequency, BPFI 9.72 Hz -
Abutment dimensions
da min 46.5 mm Da max 73.5 mm ra max 1 mm