Technical data
11210G15
Double row self aligning ball bearings
Self-aligning ball bearing with wide inner ring, polyamide cage, open
Self-aligning ball bearing with wide inner ring, polyamide cage, open

-
Visual(s)
-
Product definition
d 50 mm D 90 mm B 58 mm C 20 mm d1 62.7 mm D1 78.8 mm rs min 1.1 mm e 0.2 Y1 3.17 Y2 4.9 Y0 3.32 Radial clearance class CN Precision class P0 Mass 0.86 kg Brand SNR -
Product performance
Dynamic load, C 22.7 kN Static load, C0 8.1 kN Nref 7,600 Tr/min Nlim 8,600 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.43 Hz Characteristic rolling element frequency, BSF 7.15 Hz Characteristic outer ring frequency, BPF0 7.78 Hz Characteristic inner ring frequency, BPFI 10.22 Hz -
Abutment dimensions
da min 56.5 mm Da max 83.5 mm ra max 1 mm