Technical data
11305G15
Double row self aligning ball bearings
Self-aligning ball bearing with wide inner ring, polyamide cage, open
Self-aligning ball bearing with wide inner ring, polyamide cage, open

-
Visual(s)
-
Product definition
d 25 mm D 62 mm B 48 mm C 17 mm d1 37.8 mm D1 52.7 mm rs min 1.1 mm e 0.28 Y1 2.29 Y2 3.54 Y0 2.4 Radial clearance class CN Precision class P0 Mass 0.41 kg Brand SNR -
Product performance
Dynamic load, C 18 kN Static load, C0 5 kN Nref 10,000 Tr/min Nlim 14,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.4 Hz Characteristic rolling element frequency, BSF 4.8 Hz Characteristic outer ring frequency, BPF0 4.82 Hz Characteristic inner ring frequency, BPFI 7.18 Hz -
Abutment dimensions
da min 31.5 mm Da max 55.5 mm ra max 1 mm