Technical data

12R.32008.C

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code C514
    External diameter 1 68 mm
    Internal diameter n°1 40 mm
    Width 1 19 mm
    Weight 270 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 55225248
    DAEWOO 4143203210
    FIAT 4330648 | 55225248
    ISUZU 8-94227-041-0
    OPEL 330019
    SSANGYONG 4143203210 | 4143203210X
    VAUXHALL 94227041 | 97118306
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    ALFA ROMEO AR6 AR6 02/1985 => 12/1989 rear Left / Right
    ALFA ROMEO Mi.To Mi.To 04/2008 => 12/2010 Front differential Left
    ALFA ROMEO Mi.To Mi.To 07/2010 => 09/2013 Front differential Left
    DAEWOO Korando Korando KJ 02/1999 => 07/2005 FRONT Left / Right
    DAEWOO Musso Musso 01/1999 => 07/2005 FRONT Left / Right
    DAEWOO Rexton Rexton 06/2002 => 07/2005 FRONT Left / Right
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001 rear Left / Right
    FIAT Ducato Ducato (280) 11/1981 => 05/1985 rear Left / Right
    FIAT Ducato Ducato Nuovo (279-280/2/4) 06/1985 => 06/1990 rear Left / Right
    FIAT Ducato Ducato R90 (290) 07/1990 => 01/1994 rear Left / Right
    FIAT Talento Talento (290) 03/1988 => rear Left / Right
    ISUZU Rodeo Rodeo 01/1989 => 12/2004 FRONT Left / Right
    ISUZU Trooper Trooper 98 (UBS) 01/1998 => 01/2004 FRONT Left / Right
    ISUZU Trooper Trooper (UBS) 02/1981 => 12/1997 FRONT Left / Right
    ISUZU D-Max D-Max 01/2003 => 09/2012 FRONT Left / Right
    LANCIA Ypsilon Ypsilon 2011 05/2011 => Front differential Left
    SSANGYONG Korando Korando série 2 07/1996 => 03/1999 FRONT Left / Right
    SSANGYONG Korando Korando série 3 03/1999 => FRONT Left / Right
    SSANGYONG Korando Korando série 4 10/2010 => FRONT Left / Right
    SSANGYONG Musso Musso 08/1993 => FRONT Left / Right
    SSANGYONG Rexton Rexton II 08/2004 => 09/2012 FRONT Left / Right
    SSANGYONG Rexton Rexton 04/2002 => FRONT Left / Right
    VAUXHALL Brava Brava 10/1988 => 06/1996 FRONT Left / Right
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998 FRONT Left / Right
    VAUXHALL Frontera Frontera B 10/1998 => 07/2005 FRONT Left / Right
    VAUXHALL Monterey Monterey A 05/1994 => 06/1998 FRONT Left / Right
    VAUXHALL Monterey Monterey B 07/1998 => 08/1999 FRONT Left / Right

Last product search