Technical data

12R.32008.C

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code C514
    External diameter 1 68 mm
    Internal diameter n°1 40 mm
    Width 1 19 mm
    Weight 270 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 55225248
    DAEWOO 4143203210
    FIAT 4330648 | 7667784 | 55225248
    ISUZU 8-94227-041-0
    MERCEDES 0029807002 | 0109817405
    OPEL 330019
    SSANGYONG 4143203210 | 4143203210X
    VAUXHALL 94227041 | 97118306
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    ALFA ROMEO AR6 AR6 02/1985 => 12/1989
    ALFA ROMEO Mi.To Mi.To 04/2008 => 12/2010 Front differential Left
    ALFA ROMEO Mi.To Mi.To 07/2010 => 09/2013 Front differential Left
    DAEWOO Korando Korando KJ 02/1999 => 07/2005
    DAEWOO Musso Musso 01/1999 => 07/2005
    DAEWOO Rexton Rexton 06/2002 => 07/2005
    FIAT 500 Nuova 500 07/2007 => 06/2012 Front differential Left
    FIAT Bravo Bravo I (182) 06/1995 => 09/1998 Front differential Right
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002 Front differential Left
    FIAT Bravo Bravo II (198) 02/2007 => 12/2009 Front differential Left
    FIAT Brava Brava FL (182) 10/1998 => 03/2002 Front differential Left
    FIAT Brava Brava (182) 06/1995 => 09/1998 Front differential Right
    FIAT Cinquecento Cinquecento (170) 01/1992 => 02/1998 Front differential Right
    FIAT Doblo Doblo (223) 10/2000 => 12/2003 Front differential Right
    FIAT Doblo Doblo Cargo (223) 10/2000 => 12/2003 Front differential Right
    FIAT Doblo Doblo FL 01/2004 => 12/2005 Front differential Right
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001
    FIAT Ducato Ducato (280) 11/1981 => 05/1985
    FIAT Ducato Ducato Nuovo (279-280/2/4) 06/1985 => 06/1990
    FIAT Ducato Ducato R90 (290) 07/1990 => 01/1994
    FIAT Marea Marea FL (185) 02/1999 => 09/2002 Front differential Left
    FIAT Marea Marea (185) 07/1996 => 01/1999 Front differential Right
    FIAT Panda Panda 169 09/2003 => 02/2013 Front differential Left
    FIAT Punto Punto (188) 07/1999 => 06/2003 Front differential Right
    FIAT Punto Punto (176) 07/1993 => 09/1999 Front differential Right
    FIAT Punto Punto (188) FL 07/2003 => 11/2010 Front differential Left
    FIAT Punto Grande Punto (199) 10/2005 => 01/2008 Front differential Left
    FIAT Seicento Seicento (187) 09/2000 => 08/2005 Front differential Left
    FIAT Stilo Stilo 09/2001 => 12/2003 Front differential Right
    FIAT Stilo Stilo FL 01/2004 => 01/2008 Front differential Left
    FIAT Talento Talento (290) 03/1988 =>
    FIAT Uno Uno (146) R89 10/1989 => 08/1995 Front differential Right
    FIAT Uno Uno Mondo 01/1998 => 12/2010 Front differential Left
    FIAT Albea Albea 04/2002 => 12/2006 Front differential Left
    FIAT Idea Idea 10/2003 => 06/2007 Front differential Left
    FIAT Idea Idea FL 06/2007 => 01/2012 Front differential Left
    ISUZU Rodeo Rodeo 01/1989 => 12/2004
    ISUZU Trooper Trooper 98 (UBS) 01/1998 => 01/2004 FRONT Left / Right
    ISUZU Trooper Trooper (UBS) 02/1981 => 12/1997
    ISUZU D-Max D-Max 01/2003 => 09/2012
    LANCIA Ypsilon Y Ipsilon 11/1995 => 08/2000 Front differential Left / Right
    Right
    LANCIA Ypsilon Y Ipsilon FL2000 09/2000 => 09/2003 Front differential Right
    LANCIA Ypsilon Ypsilon 10/2003 => 06/2012 Front differential Right
    LANCIA Ypsilon Ypsilon 2011 05/2011 => Front differential Left
    LANCIA Y10 Y10 (156) 01/1989 => 09/1992 Front differential Right
    LANCIA Y10 Y10 (156) R92 09/1992 => 10/1995 Front differential Right
    LANCIA Musa Musa 07/2004 => 09/2007 Front differential Right
    Left
    LANCIA Musa Musa 10/2007 => 04/2011 Front differential Right
    Left
    LANCIA Musa Musa FL 04/2011 => 12/2012 Front differential Right
    Left
    SSANGYONG Korando Korando série 2 07/1996 => 03/1999
    SSANGYONG Korando Korando série 3 03/1999 =>
    SSANGYONG Korando Korando série 4 10/2010 =>
    SSANGYONG Musso Musso 08/1993 =>
    SSANGYONG Rexton Rexton II 08/2004 => 09/2012
    SSANGYONG Rexton Rexton 04/2002 =>
    VAUXHALL Brava Brava 10/1988 => 06/1996
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Frontera Frontera B 10/1998 => 07/2005
    VAUXHALL Monterey Monterey A 05/1994 => 06/1998
    VAUXHALL Monterey Monterey B 07/1998 => 08/1999

Last product search