Technical data

14X.30210.C

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code NG7, NO2, NO5, PK7, UN7
    External diameter 1 90 mm
    Internal diameter n°1 52 mm
    Width 1 21,75 mm
    Weight 513 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7703090250
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace II 01/1991 => 08/1996 Rear differential Left
    RENAULT Espace Espace I 09/1984 => 01/1991 Rear differential Left
    RENAULT R18 R18 09/1977 => Rear differential Left
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995 Rear differential Left
    RENAULT R21 R21 (X48) 03/1986 => Level relay Right
    RENAULT Safrane Safrane 05/1992 => 09/1996 Rear differential Right
    RENAULT Trafic Trafic 03/1989 => 09/1994 Rear differential Right
    Left
    RENAULT Trafic Trafic 10/1994 => 08/1997 Rear differential Right
    Left
    RENAULT Trafic Trafic 09/1997 => 03/2001 Rear differential Right
    Left
    RENAULT Trafic Trafic 07/1980 => 02/1989 Rear differential Right
    Left

Last product search