Technical datasheet
16001JRX
Single row deep groove ball bearings
Deep groove ball bearing, radial contact, pressed steel cage, open
Deep groove ball bearing, radial contact, pressed steel cage, open

-
Visual(s)
-
Product definition
d 12 mm D 28 mm B 7 mm rs min 0.3 mm Radial clearance class CN Mass 0.02 kg Brand NTN -
Product performance
Dynamic load, C 5.1 kN Static load, C0 2.39 kN Fatigue limit load, Cu 0.11 kN f0 13.2 Nlim (oil) 30,000 Tr/min Nlim (grease) 26,000 Tr/min Min operating temperature, Tmin -20 °C Max operating temperature, Tmax 120 °C -
Abutment dimensions
da min 14 mm Da max 26 mm ra max 0.3 mm -
Calculation factors