Technical data
16003P5
Single row deep groove ball bearings
Deep groove ball bearing, radial contact, pressed steel cage, open
Deep groove ball bearing, radial contact, pressed steel cage, open

-
Visual(s)
-
Product definition
d 17 mm D 35 mm B 8 mm rs min 0.3 mm Radial clearance class CN Mass 0.03 kg Brand NTN -
Product performance
Dynamic load, C 6.8 kN Static load, C0 3.35 kN Fatigue limit load, Cu 0.15 kN f0 13.6 Nlim (oil) 24,000 Tr/min Nlim (grease) 20,000 Tr/min Min operating temperature, Tmin -40 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.39 Hz Characteristic rolling element frequency, BSF 4.47 Hz Characteristic outer ring frequency, BPF0 3.14 Hz Characteristic inner ring frequency, BPFI 4.86 Hz -
Abutment dimensions
da min 19 mm Da max 33 mm ra max 0.3 mm -
Calculation factors