Technical data
30202.A
Single row tapered roller bearings
Tapered roller bearing, pressed steel cage
Tapered roller bearing, pressed steel cage

-
Visual(s)
-
Product definition
d 15 mm D 35 mm B 11 mm C 10 mm T 11.75 mm d1 24.6 mm a 8.4 mm rs min 0.6 mm r1s min 0.6 mm e 0.32 Y2 1.85 Y0 1.02 Mass 0.05 kg Brand SNR -
Product performance
Dynamic load, C 16.3 kN Rating life coefficient, A2 1 Static load, C0 15 kN Fatigue limit load, Cu 1.83 kN Nref 13,000 Tr/min Nlim 23,000 Tr/min Min operating temperature, Tmin -40 °C Max operating temperature, Tmax 120 °C Characteristic cage frequency, FTF 0.4 Hz Characteristic rolling element frequency, BSF 4.73 Hz Characteristic outer ring frequency, BPF0 5.21 Hz Characteristic inner ring frequency, BPFI 7.79 Hz -
Abutment dimensions
db min 20.5 mm Da min 29 mm Da max 29.5 mm Db min 33 mm Ca min 2 mm Cb min 1.8 mm ra max 1 mm r1a max 1 mm -
Calculation factors