Technical data

30203.A

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 329, 334, 336, 352, 354, HA0
    External diameter 1 40 mm
    Internal diameter n°1 17 mm
    Width 1 13,25 mm
    Weight 80 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7703090182
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Estafette Estafette 07/1959 => 12/1980 input/primary shaft Opposite engine side
    RENAULT Fuego Fuego 09/1979 => 12/1985 input/primary shaft Engine side
    RENAULT R12 R12 09/1969 => 12/1980 input/primary shaft Engine side
    RENAULT R15 R15 09/1971 => 12/1980 input/primary shaft Engine side
    RENAULT R16 R16 05/1965 => 08/1980 input/primary shaft Engine side
    RENAULT R17 R17 07/1971 => 12/1980 input/primary shaft Engine side
    RENAULT R18 R18 09/1977 => 12/1986 input/primary shaft Engine side
    RENAULT R20 R20 12/1975 => 12/1984 input/primary shaft Engine side
    RENAULT R4 R4 07/1961 => 12/1992 input/primary shaft
    REAR
    Engine side
    Left / Right
    RENAULT R5 R5 01/1972 => 06/1985 input/primary shaft
    REAR
    Engine side
    Left / Right
    RENAULT R6 R6 10/1968 => 12/1980 input/primary shaft
    REAR
    Engine side
    Left / Right
    RENAULT Rodeo Rodeo 01/1970 => 12/1986 input/primary shaft Engine side

Last product search