Technical datasheet

30205.A

WHEEL / HUB BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 52 mm
    Width 1 16,25 mm
    Weight 158 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 96316635
    DAEWOO 96316635
    FORD 4488728
    MAZDA S083-33-075 | UH71-33-075
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009
    DAEWOO Matiz Matiz FL (M100) 10/2000 => 01/2005
    DAEWOO Matiz Matiz (M100) 03/1998 => 09/2000
    FORD Ranger Ranger III(ET) 10/2005 =>
    MAZDA B B Pick-up 11/1989 => 01/1999
    MAZDA B B Pick-up 02/1999 =>
    MAZDA E E serie 12/1987 => 04/2002
    MAZDA Mazda BT50 Mazda BT50 08/2006 => 12/2012

Last product search