Technical data

30205A

WHEEL / HUB BEARING

  • Visual(s)

  • Main features

    Main features
    External diameter 1 52 mm
    Width 1 16,25 mm
    Weight 140 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 96316635
    DAEWOO 96316635
    FORD 4488728
    MAZDA S083-33-075 | UH71-33-075
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011 rear Left / Right
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009 rear Left / Right
    DAEWOO Matiz Matiz FL (M100) 10/2000 => 01/2005 rear Left / Right
    DAEWOO Matiz Matiz (M100) 03/1998 => 09/2000 rear Left / Right
    FORD Ranger Ranger II(EQ) 01/2002 => 10/2007 FRONT Left / Right
    FORD Ranger Ranger III(ET) 10/2005 => 12/2010 FRONT Left / Right
    MAZDA B B Pick-up 11/1989 => 06/1999 FRONT Left / Right
    MAZDA B B Pick-up 02/1999 => 12/2007 FRONT Left / Right
    MAZDA E E serie 12/1987 => 04/2002 FRONT Left / Right
    MAZDA Mazda BT50 Mazda BT50 08/2006 => 12/2012 FRONT Left / Right

Last product search