Technical data

30207.A

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 2CV, 336, 352, 354, 365, 385, 395, 4139, DP0, GS, HA0, HA1, MJ1, MJ3, NG0, NG1, NG2, NG3, NG5, NG7, NG9
    External diameter 1 72 mm
    Internal diameter n°1 35 mm
    Width 1 18,25 mm

Last product search