Technical datasheet

30207.A

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 2CV, 336, 352, 354, 365, 385, 395, 4139, DP0, GS, HA0, HA1, MJ1, MJ3, NG0, NG1, NG2, NG3, NG5, NG7, NG9
    External diameter 1 72 mm
    Internal diameter n°1 35 mm
    Width 1 18,25 mm
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 26203529
    RENAULT 7703090187 | 7703090277
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN 2 CV 2 CV => 08/1 99 0 Front differential Left / Right
    CITROEN Acadiane Acadiane 02/1978 => 06/1987 Front differential Left / Right
    CITROEN Ami 8 Ami 8 03/1969 => 07/1978 Front differential Left / Right
    CITROEN Dyane Dyane 09/1967 => 07/1983 Front differential Left / Right
    CITROEN GS GS 09/1970 => 06/1980 Front differential Left / Right
    CITROEN GS GSA 09/1979 => Front differential Left / Right
    CITROEN LN LN 09/1976 => 07/1979 Front differential Left / Right
    CITROEN LN LNA 10/1978 => Front differential Left / Right
    CITROEN Mehari Mehari 09/1968 => 07/1987 Front differential Left / Right
    RENAULT Clio Clio II 03/1998 => 03/2001 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Clio Clio II FL 04/2001 => 11/2008 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Clio Clio III 09/2005 => 04/2009 input/primary shaft
    secondary shaft 1
    Opposite engine side
    RENAULT Clio Clio III FL 04/2009 => secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Espace Espace III FL 07/2000 => 10/2002 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Espace Espace II 01/1991 => 08/1996 Front differential Left
    Right
    RENAULT Espace Espace IV 09/2002 => 02/2006 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Espace Espace I 09/1984 => 01/1991 Front differential Left
    Right
    RENAULT Fuego Fuego 09/1979 => Front differential Right
    Left
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003 secondary shaft 1
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 secondary shaft 1
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Mégane Mégane II 09/2002 => 07/2009 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT R12 R12 09/1969 => Front differential Right
    Left
    RENAULT R15 R15 09/1971 => Front differential Right
    Left
    RENAULT R16 R16 05/1965 => Front differential Right
    Left
    RENAULT R17 R17 07/1971 => Front differential Right
    Left
    RENAULT R18 R18 09/1977 => Front differential Right
    Left
    RENAULT R20 R20 12/1975 => Front differential Right
    Left
    RENAULT R21 R21 Nevada (X48) 06/1986 => 08/1995 Front differential Left
    Right
    RENAULT R21 R21 (X48) 03/1986 => Front differential Left
    RENAULT R21 R21 Savanna (X48) 06/1986 => 08/1995 Front differential Left
    RENAULT R25 R25 09/1983 => 10/1993 Front differential Left
    RENAULT R30 R30 03/1975 => Front differential Left
    RENAULT R4 R4 07/1961 => Front differential Right
    Left
    RENAULT R5 R5 01/1972 => 06/1985 Front differential
    Rear differential
    Right
    Left
    RENAULT R6 R6 10/1968 => Front differential Right
    Left
    RENAULT Rodeo Rodeo => 0 0 Front differential Right
    Left
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Mégane Scenic Scenic Phase2 09/1999 => 04/2003 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Scenic Scenic II 05/2003 => 11/2009 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Modus Modus 09/2004 => 12/2007 secondary shaft 1 Engine side
    Opposite engine side
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 secondary shaft 1 Engine side
    Opposite engine side
    ALPINE RENAULT A310 A310 01/1971 => 12/1985 Front differential Left

Last product search