Technical data
30207A.G15H206
Passenger Cars Gearbox bearing
-
Visual(s)
-
Main features
Gearbox code AL4/AL5 External diameter 1 72 mm Internal diameter n°1 35 mm Width 1 18 mm Weight 315 g
Technical data
Gearbox code | AL4/AL5 |
External diameter 1 | 72 mm |
Internal diameter n°1 | 35 mm |
Width 1 | 18 mm |
Weight | 315 g |