Technical datasheet

30207A.G15H206

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code AL4/AL5
    External diameter 1 72 mm
    Internal diameter n°1 35 mm
    Width 1 18 mm
    Weight 315 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 237270
    PEUGEOT 237270
    RENAULT 8200093843 | 8201468101
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    CITROEN C3 C3 04/2002 => 10/2005 secondary shaft 1 Engine side
    Opposite engine side
    CITROEN C3 C3 II 11/2005 => 01/2011 secondary shaft 2 Left / Right
    CITROEN C3 C3 (A51) 10/2009 => secondary shaft 1 Left / Right
    CITROEN C5 C5 02/2001 => 08/2004 secondary shaft 1 Engine side
    Right
    CITROEN C5 C5 FL 09/2004 => 06/2008 secondary shaft 1 Engine side
    Opposite engine side
    CITROEN Evasion Evasion FL 10/1998 => 05/2002 secondary shaft 1 Engine side
    Opposite engine side
    CITROEN Jumpy Jumpy 09/1995 => 12/2003 secondary shaft 1 Engine side
    Opposite engine side
    CITROEN Xantia Xantia II 12/1997 => 05/2002 secondary shaft 1 Engine side
    Opposite engine side
    CITROEN Xsara Xsara FL 09/2000 => 08/2005 secondary shaft 1 Engine side
    Opposite engine side
    CITROEN Xsara Xsara 07/1997 => 08/2000 secondary shaft 1 Engine side
    Opposite engine side
    CITROEN C4 Picasso C4 Picasso 09/2006 => 05/2013 secondary shaft 1 Left / Right
    CITROEN DS3 DS3 (A55) 03/2010 => secondary shaft 1 Left / Right
    LANCIA Phedra Phedra 09/2002 => secondary shaft 1 Engine side
    Opposite engine side
    LANCIA Zeta Zeta (U60) 10/1994 => 08/2002 secondary shaft 1 Opposite engine side

Last product search