Technical data

30208.A

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code BB6/4, BB8/4, C5
    External diameter 1 80 mm
    Internal diameter n°1 40 mm
    Width 1 19,75 mm
    Weight 429 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BEDFORD 94376183
    FORD 3735783 | 996030208
    G.M.E. 94376183
    MAZDA 9960-30-208 | UH71-26-175
    MITSUBISHI MB092432
    NISSAN 40210-85000
    OPEL 4319027
    VAUXHALL 94376183
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    BEDFORD Midi Midi 01/1989 => 10/1994 rear Left / Right
    FORD Ranger Ranger(ER) 10/1999 => 01/2002 rear Left / Right
    FORD Ranger Ranger II(EQ) 01/2002 => 10/2007 rear Left / Right
    FORD Ranger Ranger III(ET) 10/2005 => 12/2010 rear Left / Right
    FORD Ranger Ranger 2011 04/2010 => 10/2012 FRONT Left / Right
    FORD S-Max S-Max FL 03/2010 => 03/2015 rear Left / Right
    G.M.E. Midi Midi 01/1989 => 10/1994 rear Left / Right
    ISUZU Midi Midi 01/1989 => 07/1996 rear Left / Right
    MAZDA B B Pick-up 11/1989 => 06/1999 rear Left / Right
    MAZDA B B Pick-up 02/1999 => 12/2007 rear Left / Right
    MAZDA E E serie 12/1987 => 04/2002 rear Left / Right
    MAZDA Mazda BT50 Mazda BT50 08/2006 => 12/2012 rear Left / Right
    MITSUBISHI L200 L200 (K1/2/3) 11/1986 => 03/2001 rear Left / Right
    MITSUBISHI L300 L300 (P0/1/3) 11/1986 => 05/2004 rear Left / Right
    MITSUBISHI Pajero Pajero 1 (L0/1) 01/1983 => 06/1991 rear Left / Right
    MITSUBISHI Shogun Shogun 1 (L0/1) 01/1983 => 06/1991 rear Left / Right
    NISSAN Almera Almera (N16E) 02/2000 => 01/2003 Front differential Left
    Right
    NISSAN Almera Almera (N15) 07/1995 => 01/2000 Front differential Right
    Left
    NISSAN King Cab King Cab (D22) 02/1998 => 12/2005 Front differential
    Rear differential
    rear
    Left
    Right
    Left / Right
    NISSAN Maxima Maxima (J30) 12/1988 => 09/1994 Front differential Right
    NISSAN Micra Micra mk2 (K11E) 08/1992 => 06/2000 Front differential
    Rear differential
    Right
    Left
    NISSAN Micra Micra mk2 FL (K11E) 07/2000 => 12/2002 Front differential Right
    Left
    NISSAN Micra Micra mk1 (K10) 11/1982 => 11/1992 Front differential Left
    Right
    NISSAN Pathfinder Pathfinder (D21) 08/1986 => 02/1998 Front differential Left
    Right
    NISSAN Pick-up Pick-up (720) 09/1979 => 08/1985 Rear differential
    rear
    Front differential
    Left / Right
    NISSAN Pick-up Pick-up (D21) 09/1985 => 02/1998 rear
    Front differential
    Left / Right
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001 Rear differential Left / Right
    NISSAN Terrano Terrano II (R20) 03/1993 => 02/2004 Front differential Left / Right
    NISSAN Terrano Terrano (WD21) 08/1987 => 10/1995 Front differential
    rear
    Left / Right
    NISSAN Terrano Terrano II FL (R20) 02/2004 => 12/2006 Front differential Left / Right
    NISSAN Urvan Urvan (E23) 08/1980 => 01/1987 rear Left / Right
    NISSAN Urvan Urvan (E24) 02/1987 => 05/1997 rear Left / Right
    NISSAN Vanette Vanette Cargo (C23M) 07/1992 => 11/2001 Rear differential Left / Right
    NISSAN NP300 NP300 (D22SS) (SAF) 08/2010 => rear Left / Right
    OPEL Campo Campo 07/1996 => 09/2002 rear Left / Right
    OPEL Campo Campo 10/1988 => 06/1996 rear Left / Right
    VAUXHALL Brava Brava 10/1988 => 06/1996 rear Left / Right
    VAUXHALL Brava Brava 07/1996 => 09/2002 rear Left / Right
    VAUXHALL Midi Midi 06/1990 => 08/1997 rear Left / Right

Last product search