Technical data

30209.C

Passenger Cars Gearbox bearing

  • Visual(s)

  • Main features

    Main features
    Gearbox code 367, 369, 4141, ML1, NE2, NE3, NE7, NL2, NL5, NL7, UN1, UN5, UN7
    External diameter 1 85 mm
    Internal diameter n°1 45 mm
    Width 1 20,95 mm
    Weight 472 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MERCEDES 631 981 05 05
    NISSAN 40210-C6000
    RENAULT 7700660262 | 7703090050
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001 FRONT Left / Right
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990 FRONT Left / Right
    RENAULT Clio Clio III FL 04/2009 => 12/2012 Front differential Left
    Right
    RENAULT Kangoo Kangoo II 11/2007 => 04/2013 Front differential Right
    Left
    RENAULT Mégane Mégane II 09/2002 => 07/2009 Front differential Left
    Right
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 Front differential Right
    Left
    RENAULT Trafic Trafic II FL 07/2006 => 10/2014 Front differential Left
    Right
    RENAULT Modus Modus Phase 2 01/2008 => 12/2012 Front differential Left
    Right
    SSANGYONG Korando Korando série 4 10/2010 => Front differential Right
    TOYOTA Carina Carina (TA6*) 08/1981 => 09/1983 Front differential Right
    TOYOTA Celica Celica (TA/AA6) 08/1981 => 12/1985 Front differential Right
    TOYOTA Corolla Corolla (50) 08/1979 => 06/1984 Front differential Right
    TOYOTA Starlet Starlet (EP/NP8*) 12/1989 => 12/1995 Front differential Right
    TOYOTA Starlet Starlet (KP6*) 02/1978 => 10/1984 Front differential Right

Last product search